IESNA:LM-63-2002
[TEST]P949540
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-735-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22431
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4502.8 4505.2 4495.7 4475.5 4358.1 4235.8 4215.7 4313 4538.4 4838.6
5201.7 5619.3 6059.5 6381.1 6627.9 6872.3 7095.3 7229.4 7275.7 7225.9
6974.3 6522.3 5944.4 5028.4 3692.4 2150 1669.4 1527 1357.4 1105.8
849.5 659.7 494.8 309.7 176.8 71.2 0
4502.8 4483.8 4474.3 4461.3 4347.4 4222.8 4205 4292.8 4509.9 4819.6
5173.2 5576.6 6016.8 6349 6586.3 6835.5 7056.2 7198.6 7265 7205.7
6935.2 6492.6 5905.3 4950.1 3576.1 2082.3 1650.4 1512.8 1340.8 1086.8
838.9 651.4 471 297.8 172 68.8 0
4502.8 4496.9 4492.1 4479.1 4388.9 4269.1 4231.1 4303.5 4493.3 4784
5128.1 5514.9 5951.5 6336 6601.7 6848.5 7108.4 7285.2 7395.5 7386
7203.3 6797.5 6241 5374.9 4097 2422.9 1680.1 1525.9 1383.5 1186.5
957.5 711.9 526.8 344.1 187.5 85.4 0
4502.8 4492.1 4486.2 4496.9 4435.2 4332 4285.7 4322.5 4455.3 4687.9
4997.6 5342.9 5742.7 6174.6 6519.9 6794 7057.4 7286.4 7422.8 7486.9
7415.7 7166.5 6722.8 5944.4 4772.1 3052.9 1728.7 1434.5 1305.2 1150.9
987.2 819.9 634.8 423.6 242 108 0
4502.8 4498.1 4501.6 4525.4 4513.5 4458.9 4391.3 4384.2 4444.7 4583.5
4797.1 5072.3 5402.2 5781.9 6196 6579.2 6877 7135.7 7364.7 7533.2
7580.6 7476.2 7216.4 6792.8 5964.6 4495.7 2502.4 1269.6 999 841.2
685.8 552.9 430.7 303.7 164.9 60.5 0
4502.8 4505.2 4518.2 4550.3 4581.1 4581.1 4549.1 4519.4 4524.2 4582.3
4697.4 4877.7 5121 5408.1 5729.7 6137.8 6572.1 6938.7 7151.1 7250.8
7316 7348.1 7337.4 7324.3 7197.4 6449.9 4829.1 2689.8 1223.3 785.5
618.2 479.4 350 240.9 138.8 51 0
4502.8 4507.6 4532.5 4570.4 4625 4673.7 4706.9 4733 4730.6 4775.7
4851.6 4967.9 5129.3 5314.4 5541 5817.5 6131.9 6477.2 6788 7045.5
7305.3 7597.2 7889.1 8192.9 8569 8780.2 8128.8 6430.9 4155.2 2087.1
1001.4 615.8 417.7 271.7 155.4 54.6 0
4502.8 4511.1 4545.5 4600.1 4659.4 4718.8 4789.9 4870.6 4967.9 5092.5
5251.5 5434.2 5631.2 5849.5 6109.3 6427.3 6786.8 7183.1 7615 8082.5
8622.4 9212.1 9871.8 10527.9 11263.6 12119 12953.1 13164.3 12397.9 10576.6
7861.8 4986.9 2908.1 1606.5 709.5 170.9 0
4502.8 4523 4564.5 4627.4 4689.1 4744.9 4812.5 4905 5013 5176.7
5392.7 5640.7 5934.9 6298 6739.4 7286.4 7920 8653.2 9443.4 10250.3
11167.4 12038.3 13065.9 14110 15362.9 16594.5 18160.7 19838.5 21173.3 21033.3
18509.6 13948.6 8817 3533.4 645.5 142.4 0
4502.8 4521.8 4572.8 4632.1 4693.8 4760.3 4830.3 4924 5036.7 5199.3
5398.6 5638.3 5921.9 6286.1 6738.2 7312.5 7969.8 8764.8 9642.8 10542.2
11486.6 12451.2 13484.7 14611.9 15815 17069.2 18493 20040.2 21551.8 21818.8
19301 14087.4 7992.3 2081.1 443.8 131.7 0
4502.8 4520.6 4560.9 4640.4 4705.7 4778.1 4837.4 4924 5042.7 5185.1
5357.1 5552.9 5775.9 6082.1 6484.3 6970.8 7559.3 8283 9107.7 10007
10911.2 11837.8 12795.3 13816.9 14932.2 16028.6 17171.2 18171.4 18932 18387.4
15847 10920.6 4753.2 917.2 276.5 91.4 0
4502.8 4515.9 4570.4 4639.3 4702.1 4765 4824.4 4893.2 4989.3 5092.5
5214.7 5333.4 5452 5612.2 5847.1 6158 6531.7 7033.6 7624.5 8293.7
9022.2 9775.7 10516 11268.3 12050.2 12782.3 13516.7 14182.4 14323.6 13082.5
10549.3 7248.4 3093.2 615.8 185.1 51 0
4502.8 4515.9 4560.9 4613.2 4665.4 4697.4 4729.4 4756.7 4781.6 4811.3
4820.8 4788.8 4728.2 4664.2 4619.1 4616.7 4680.8 4863.5 5160.1 5533.9
5976.5 6464.1 6955.3 7444.2 7918.8 8313.9 8548.8 8680.5 8345.9 7020.6
5148.3 3183.4 1269.6 360.7 132.9 33.2 0
4502.8 4499.3 4509.9 4525.4 4515.9 4453 4355.7 4209.7 4017.5 3763.6
3445.6 3075.4 2707.6 2400.3 2155.9 1954.2 1798.8 1699.1 1648.1 1636.2
1668.2 1732.3 1794 1854.5 1883 1836.7 1694.3 1467.7 1121.3 796.1
579 420 306.1 214.8 129.3 34.4 0
4502.8 4473.1 4436.4 4364 4233.5 4016.3 3725.6 3356.6 2943.7 2568.8
2261.5 1994.5 1747.7 1565 1465.3 1419.1 1387 1347.9 1306.3 1267.2
1220.9 1158 1084.5 1019.2 956.3 893.4 831.7 765.3 687 598
506.6 417.7 322.7 221.9 121 27.3 0
4502.8 4443.5 4335.5 4152.8 3868 3463.4 3019.7 2597.3 2286.4 2021.8
1796.4 1669.4 1595.9 1531.8 1465.3 1409.6 1379.9 1369.2 1349.1 1304
1238.7 1173.5 1107 1042.9 972.9 904.1 834.1 759.4 687 607.5
523.3 429.5 322.7 208.8 106.8 22.5 0
4502.8 4424.5 4243 3945.1 3508.5 2975.8 2524.9 2212.8 1963.7 1808.2
1734.7 1667 1595.9 1519.9 1449.9 1407.2 1394.2 1387 1370.4 1317
1193.6 1123.6 1060.7 1000.2 944.5 892.3 828.2 757 681.1 595.6
503.1 403.4 299 201.7 108 29.7 0
4502.8 4393.7 4140.9 3729.2 3164.4 2609.1 2254.4 1992.2 1849.8 1788.1
1710.9 1636.2 1585.2 1530.6 1455.8 1408.4 1387 1358.6 1232.8 1179.4
1161.6 1154.5 1134.3 1102.3 1053.6 989.6 899.4 815.1 722.6 630
535.1 440.2 341.7 242 142.4 48.6 0
4502.8 4385.3 4076.9 3565.5 2923.6 2421.7 2104.9 1902 1841.5 1771.5
1686 1627.9 1591.1 1542.5 1453.5 1393 1345.5 1215 1169.9 1150.9
1135.5 1131.9 1117.7 1079.7 1014.5 937.3 854.3 764.1 670.4 586.1
504.3 423.6 346.5 268.2 269.3 204.1 0
4502.8 4353.3 3986.7 3408.8 2740.8 2309 2014.7 1884.2 1840.3 1760.8
1678.9 1626.7 1595.9 1547.2 1442.8 1351.4 1231.6 1137.9 1108.2 1080.9
1063.1 1052.4 1003.8 949.2 887.5 825.8 753.4 683.4 606.3 528
454.4 378.5 307.3 370.2 332.2 111.5 0
4502.8 4343.8 3954.6 3353.1 2666.1 2218.8 1955.4 1877.1 1836.7 1759.6
1678.9 1630.3 1607.7 1562.6 1435.7 1301.6 1145 1079.7 1038.2 1005
988.4 951.6 889.9 832.9 774.8 709.5 652.6 595.6 535.1 480.5
453.2 358.3 297.8 411.7 189.8 47.5 0
4502.8 4359.2 3978.4 3360.2 2682.7 2248.4 1966 1881.8 1848.6 1772.6
1686 1639.8 1616 1575.7 1452.3 1302.8 1142.6 1077.4 1033.5 999
980.1 944.5 884 830.6 771.2 708.3 645.5 588.5 532.7 466.3
408.2 335.8 297.8 412.9 163.7 40.3 0
